COMPANY HEADER
Terms
276 - 300 of 557 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

UCX06-18 N/A 25500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 15180 lb N/A 4500 rpm N/A 25.4 in
UCX06-19 N/A 5800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 3450 lb N/A 4500 rpm N/A 1 in
UCX06-20 N/A 5800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 3450 lb N/A 4500 rpm N/A 1 in
UCX07-35MM N/A 28930 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 17640 lb N/A 4000 rpm N/A 30.2 mm
UCX07-20 N/A 28930 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 17640 lb N/A 4000 rpm N/A 30.2 in
UCX07-23 N/A 6575 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4010 lb N/A 4000 rpm N/A 1.19 in
UCX08-40MM N/A 32490 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 20240 lb N/A 3700 rpm N/A 30.2 mm
UCX08-24 N/A 7385 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 4600 lb N/A 3700 rpm N/A 1.19 in
UCX09-45MM N/A 34760 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 22880 lb N/A 3400 rpm N/A 32.6 mm
UCX09-27 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 5200 lb N/A 3400 rpm N/A 1.28 in
UCX09-28 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 5200 lb N/A 3400 rpm N/A 1.28 in
UCX10-50MM N/A 42680 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 29040 lb N/A 3100 rpm N/A 33.4 mm
UCX10-31 N/A 9700 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6600 lb N/A 3100 rpm N/A 1.31 in
UCX10-32 N/A 9700 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 6600 lb N/A 3100 rpm N/A 1.31 in
UCX11-55MM N/A 51920 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 35860 lb N/A 2800 rpm N/A 39.7 mm
UCX11-35 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 8150 lb N/A 2800 rpm N/A 1.56 in
UCX11-36 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 8150 lb N/A 2800 rpm N/A 1.56 in
UCX12-60MM N/A 56760 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 39680 lb N/A 2600 rpm N/A 39.7 mm
UCX12-39 N/A 12900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 9020 lb N/A 2600 rpm N/A 1.56 in
UCX13-60MM N/A 61600 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 43560 lb N/A 2450 rpm N/A 44.4 mm
UCX13-65MM N/A 61600 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 43560 lb N/A 2450 rpm N/A 44.4 mm
UCX13-39 N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 9900 lb N/A 2450 rpm N/A 1.75 in
UCX13-40 N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 9900 lb N/A 2450 rpm N/A 1.75 in
UCX14-70MM N/A 65560 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 66560 lb N/A 2300 rpm N/A 44.5 mm
UCX14-43 N/A 14900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Set Screw N/A 10800 lb N/A 2300 rpm N/A 1.75 in
276 - 300 of 557 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »