COMPANY HEADER
Terms
Request Information
Medium Duty Ball Bearing Insert, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Set Screw

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

14900 lb

Static Load Rating

10800 lb

Speed [Max]

2300 rpm

Short Description

UCX PTI Series

Weight

2.6 lb

Dimension

Length between Center Outer Race to Front of Bearing

1.75 in

Length between Center Outer Race to Back of Bearing

1.31 in

Bore Size

2.6875 in

Outer Diameter of Inner Race

3.62 in

Outer Diameter of Outer Race

5.118 in

Length Through Bore

3.06 in

Width of Outer Race

1.26 in