Item # |
Item Name |
Locking Device |
Outside Diameter |
Bore Size |
Inside Ring Width |
---|---|---|---|---|---|
UCFC204-20MM | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 3.94 in100 mm | Bore Size N/A 20 mm | Inside Ring Width N/A 1.31 in33.3 mm |
UCFC204-12 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 3.94 in100 mm | Bore Size N/A 0.75 in | Inside Ring Width N/A 1.31 in33.3 mm |
UCFC205-25MM | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 4.53 in115 mm | Bore Size N/A 25 mm | Inside Ring Width N/A 1.41 in35.8 mm |
UCFC205-14 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 4.53 in115 mm | Bore Size N/A 0.875 in | Inside Ring Width N/A 1.41 in35.8 mm |
UCFC205-15 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 4.53 in115 mm | Bore Size N/A 0.9375 in | Inside Ring Width N/A 1.41 in35.8 mm |
UCFC205-16 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 4.53 in115 mm | Bore Size N/A 1 in | Inside Ring Width N/A 1.41 in35.8 mm |
UCFC206-30MM | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 4.92 in125 mm | Bore Size N/A 30 mm | Inside Ring Width N/A 1.58 in40.2 mm |
UCFC206-18 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 4.92 in125 mm | Bore Size N/A 1.125 in | Inside Ring Width N/A 1.58 in40.2 mm |
UCFC206-19 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 4.92 in125 mm | Bore Size N/A 1.1875 in | Inside Ring Width N/A 1.58 in40.2 mm |
UCFC206-20 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 4.92 in125 mm | Bore Size N/A 1.25 in | Inside Ring Width N/A 1.58 in40.2 mm |
UCFC207-35MM | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 5.31 in135 mm | Bore Size N/A 35 mm | Inside Ring Width N/A 1.75 in44.4 mm |
UCFC207-20 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 5.31 in135 mm | Bore Size N/A 1.25 in | Inside Ring Width N/A 1.75 in44.4 mm |
UCFC207-22 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 5.31 in135 mm | Bore Size N/A 1.375 in | Inside Ring Width N/A 1.75 in44.4 mm |
UCFC207-23 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 5.31 in135 mm | Bore Size N/A 1.4375 in | Inside Ring Width N/A 1.75 in44.4 mm |
UCFC208-40MM | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 5.71 in145 mm | Bore Size N/A 40 mm | Inside Ring Width N/A 2.02 in51.2 mm |
UCFC208-24 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 5.71 in145 mm | Bore Size N/A 1.5 in | Inside Ring Width N/A 2.02 in51.2 mm |
UCFC209-45MM | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 6.30 in160 mm | Bore Size N/A 45 mm | Inside Ring Width N/A 2.06 in52.2 mm |
UCFC209-26 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 6.30 in160 mm | Bore Size N/A 1.625 in | Inside Ring Width N/A 2.06 in52.2 mm |
UCFC209-27 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 6.30 in160 mm | Bore Size N/A 1.6875 in | Inside Ring Width N/A 2.06 in52.2 mm |
UCFC209-28 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 6.30 in160 mm | Bore Size N/A 1.75 in | Inside Ring Width N/A 2.06 in52.2 mm |
UCFC210-50MM | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 6.50 in165 mm | Bore Size N/A 50 mm | Inside Ring Width N/A 2.15 in54.6 mm |
UCFC210-30 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 6.50 in165 mm | Bore Size N/A 1.875 in | Inside Ring Width N/A 2.15 in54.6 mm |
UCFC210-31 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 6.50 in165 mm | Bore Size N/A 1.9375 in | Inside Ring Width N/A 2.15 in54.6 mm |
UCFC210-32 | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 6.50 in165 mm | Bore Size N/A 2 in | Inside Ring Width N/A 2.15 in54.6 mm |
UCFC211-55MM | N/A Piloted 4-Bolt Flange UCFC 200 Silver Series | Locking Device N/A Set Screw Lock | Outside Diameter N/A 7.28 in185 mm | Bore Size N/A 55 mm | Inside Ring Width N/A 2.3 in58.4 mm |