Item # |
Item Name |
Performance |
Housing Material |
Lubrication Type |
Total Length |
---|---|---|---|---|---|
UCFL201-12MM | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 3.9 in99 mm |
UCFL202-15MM | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 3.9 in99 mm |
UCFL203-17MM | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 3.9 in99 mm |
UCFL201-8 | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 3.9 in99 mm |
UCFL202-10 | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 3.9 in99 mm |
UCFL203-11 | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 3.9 in99 mm |
UCFL204-20MM | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 4.45 in113 mm |
UCFL204-12 | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 4.45 in113 mm |
UCFL205-25MM | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 5.12 in130 mm |
UCFL205-14 | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 5.12 in130 mm |
UCFL205-15 | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 5.12 in130 mm |
UCFL205-16 | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 5.12 in130 mm |
UCFL206-30MM | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 5.83 in148 mm |
UCFL206-18 | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 5.83 in148 mm |
UCFL206-19 | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 5.83 in148 mm |
UCFL206-20 | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 5.83 in148 mm |
UCFL207-35MM | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 6.34 in161 mm |
UCFL207-20 | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 6.34 in161 mm |
UCFL207-22 | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 6.34 in161 mm |
UCFL207-23 | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 6.34 in161 mm |
UCFL208-40MM | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 6.89 in175 mm |
UCFL208-24 | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 6.89 in175 mm |
UCFL209-45MM | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 7.40 in188 mm |
UCFL209-26 | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 7.40 in188 mm |
UCFL209-27 | N/A 2-Bolt Flange UCFL 200 Silver Series | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Lubrication Type N/A RELUBRICATABLE | Total Length N/A 7.40 in188 mm |