Item # |
d - Bore Dia. of Bearing |
D - Dimension |
Bi - Dimension |
Be - Dimension |
N - Dimension |
M - Dimension |
---|---|---|---|---|---|---|
UCX 05 14 | d - Bore Dia. of Bearing N/A 0.875 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.50 in38.1 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.6260 in15.9 mm | M - Dimension N/A 0.8740 in22.2 mm |
UCX 05 15 | d - Bore Dia. of Bearing N/A 0.9375 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.50 in38.1 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.6260 in15.9 mm | M - Dimension N/A 0.8740 in22.2 mm |
UCX 05 25MM | d - Bore Dia. of Bearing N/A 25 mm | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.50 in38.1 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.6260 in15.9 mm | M - Dimension N/A 0.8740 in22.2 mm |
UCX 05 16 | d - Bore Dia. of Bearing N/A 1 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.50 in38.1 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.6260 in15.9 mm | M - Dimension N/A 0.8740 in22.2 mm |
UCX 06 18 | d - Bore Dia. of Bearing N/A 1.125 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.6890 in42.9 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.6890 in17.5 mm | M - Dimension N/A 1.0000 in25.4 mm |
UCX 06 30MM | d - Bore Dia. of Bearing N/A 30 mm | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.6890 in42.9 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.6890 in17.5 mm | M - Dimension N/A 1.0000 in25.4 mm |
UCX 06 19 | d - Bore Dia. of Bearing N/A 1.1875 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.6890 in42.9 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.6890 in17.5 mm | M - Dimension N/A 1.0000 in25.4 mm |
UCX 06 20 | d - Bore Dia. of Bearing N/A 1.25 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.6890 in42.9 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.6890 in17.5 mm | M - Dimension N/A 1.0000 in25.4 mm |
UCX 07 22 | d - Bore Dia. of Bearing N/A 1.375 in | D - Dimension N/A 3.1496 in80 mm | Bi - Dimension N/A 1.9370 in49.2 mm | Be - Dimension N/A 0.8268 in21 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.1890 in30.2 mm |
UCX 07 35MM | d - Bore Dia. of Bearing N/A 35 mm | D - Dimension N/A 3.1496 in80 mm | Bi - Dimension N/A 1.9370 in49.2 mm | Be - Dimension N/A 0.8268 in21 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.1890 in30.2 mm |
UCX 07 23 | d - Bore Dia. of Bearing N/A 1.4375 in | D - Dimension N/A 3.1496 in80 mm | Bi - Dimension N/A 1.9370 in49.2 mm | Be - Dimension N/A 0.8268 in21 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.1890 in30.2 mm |
UCX 08 24 | d - Bore Dia. of Bearing N/A 1.5 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.9370 in49.2 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.1890 in30.2 mm |
UCX 08 40MM | d - Bore Dia. of Bearing N/A 40 mm | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.9370 in49.2 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.1890 in30.2 mm |
UCX 09 26 | d - Bore Dia. of Bearing N/A 1.625 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 2.0315 in51.6 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.2835 in32.6 mm |
UCX 09 27 | d - Bore Dia. of Bearing N/A 1.6875 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 2.0315 in51.6 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.2835 in32.6 mm |
UCX 09 28 | d - Bore Dia. of Bearing N/A 1.75 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 2.0315 in51.6 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.2835 in32.6 mm |
UCX 09 45MM | d - Bore Dia. of Bearing N/A 45 mm | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 2.0315 in51.6 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.2835 in32.6 mm |
UCX 10 30 | d - Bore Dia. of Bearing N/A 1.875 in | D - Dimension N/A 3.9370 in100 mm | Bi - Dimension N/A 2.1890 in55.6 mm | Be - Dimension N/A 0.9843 in25 mm | N - Dimension N/A 0.8740 in22.2 mm | M - Dimension N/A 1.3150 in33.4 mm |
UCX 10 31 | d - Bore Dia. of Bearing N/A 1.9375 in | D - Dimension N/A 3.9370 in100 mm | Bi - Dimension N/A 2.1890 in55.6 mm | Be - Dimension N/A 0.9843 in25 mm | N - Dimension N/A 0.8740 in22.2 mm | M - Dimension N/A 1.3150 in33.4 mm |
UCX 10 50MM | d - Bore Dia. of Bearing N/A 50 mm | D - Dimension N/A 3.9370 in100 mm | Bi - Dimension N/A 2.1890 in55.6 mm | Be - Dimension N/A 0.9843 in25 mm | N - Dimension N/A 0.8740 in22.2 mm | M - Dimension N/A 1.3150 in33.4 mm |
UCX 10 32 | d - Bore Dia. of Bearing N/A 2 in | D - Dimension N/A 3.9370 in100 mm | Bi - Dimension N/A 2.1890 in55.6 mm | Be - Dimension N/A 0.9843 in25 mm | N - Dimension N/A 0.8740 in22.2 mm | M - Dimension N/A 1.3150 in33.4 mm |
UCX 11 34 | d - Bore Dia. of Bearing N/A 2.125 in | D - Dimension N/A 4.3307 in110 mm | Bi - Dimension N/A 2.5630 in65.1 mm | Be - Dimension N/A 1.0630 in27 mm | N - Dimension N/A 1.0000 in25.4 mm | M - Dimension N/A 1.5630 in39.7 mm |
UCX 11 55MM | d - Bore Dia. of Bearing N/A 55 mm | D - Dimension N/A 4.3307 in110 mm | Bi - Dimension N/A 2.5630 in65.1 mm | Be - Dimension N/A 1.0630 in27 mm | N - Dimension N/A 1.0000 in25.4 mm | M - Dimension N/A 1.5630 in39.7 mm |
UCX 11 35 | d - Bore Dia. of Bearing N/A 2.1875 in | D - Dimension N/A 4.3307 in110 mm | Bi - Dimension N/A 2.5630 in65.1 mm | Be - Dimension N/A 1.0630 in27 mm | N - Dimension N/A 1.0000 in25.4 mm | M - Dimension N/A 1.5630 in39.7 mm |
UCX 11 36 | d - Bore Dia. of Bearing N/A 2.25 in | D - Dimension N/A 4.3307 in110 mm | Bi - Dimension N/A 2.5630 in65.1 mm | Be - Dimension N/A 1.0630 in27 mm | N - Dimension N/A 1.0000 in25.4 mm | M - Dimension N/A 1.5630 in39.7 mm |