Item # | 
                        
                            d - Bore Dia. of Bearing | 
                        
                            D - Dimension | 
                        
                            Bi - Dimension | 
                        
                            Be - Dimension | 
                        
                            N - Dimension | 
                        
                            M - Dimension | 
                                                        
|---|---|---|---|---|---|---|
| SA 201 | d - Bore Dia. of Bearing N/A 12 mm | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.1260 in28.6 mm | Be - Dimension N/A 0.5118 in13 mm | N - Dimension N/A 0.2559 in6.5 mm | M - Dimension N/A 0.4960 in12.6 mm | 
| SA 201 8 G | d - Bore Dia. of Bearing N/A 0.5 in | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.1260 in28.6 mm | Be - Dimension N/A 0.5118 in13 mm | N - Dimension N/A 0.2559 in6.5 mm | M - Dimension N/A 0.4960 in12.6 mm | 
| SA 201 8 N | d - Bore Dia. of Bearing N/A 0.5 in | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.1260 in28.6 mm | Be - Dimension N/A 0.5118 in13 mm | N - Dimension N/A 0.2559 in6.5 mm | M - Dimension N/A 0.4960 in12.6 mm | 
| SA 202 | d - Bore Dia. of Bearing N/A 15 mm | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.1260 in28.6 mm | Be - Dimension N/A 0.5118 in13 mm | N - Dimension N/A 0.2559 in6.5 mm | M - Dimension N/A 0.4960 in12.6 mm | 
| SA 202 10 G | d - Bore Dia. of Bearing N/A 0.625 in | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.1260 in28.6 mm | Be - Dimension N/A 0.5118 in13 mm | N - Dimension N/A 0.2559 in6.5 mm | M - Dimension N/A 0.4960 in12.6 mm | 
| SA 202 10 N | d - Bore Dia. of Bearing N/A 0.625 in | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.1260 in28.6 mm | Be - Dimension N/A 0.5118 in13 mm | N - Dimension N/A 0.2559 in6.5 mm | M - Dimension N/A 0.4960 in12.6 mm | 
| SA 203 | d - Bore Dia. of Bearing N/A 17 mm | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.1260 in28.6 mm | Be - Dimension N/A 0.5118 in13 mm | N - Dimension N/A 0.2559 in6.5 mm | M - Dimension N/A 0.4960 in12.6 mm | 
| SA 204 12 G | d - Bore Dia. of Bearing N/A 0.75 in | D - Dimension N/A 1.8504 in47 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5512 in14 mm | 
| SA 204 12 N | d - Bore Dia. of Bearing N/A 0.75 in | D - Dimension N/A 1.8504 in47 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5512 in14 mm | 
| SA 204 20MM G | d - Bore Dia. of Bearing N/A 20 mm | D - Dimension N/A 1.8504 in47 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5512 in14 mm | 
| SA 204 20MM N | d - Bore Dia. of Bearing N/A 20 mm | D - Dimension N/A 1.8504 in47 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5512 in14 mm | 
| SA 205 14 G | d - Bore Dia. of Bearing N/A 0.875 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5513 in14 mm | 
| SA 205 14 N | d - Bore Dia. of Bearing N/A 0.875 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5513 in14 mm | 
| SA 205 15 G | d - Bore Dia. of Bearing N/A 0.9375 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5513 in14 mm | 
| SA 205 15 N | d - Bore Dia. of Bearing N/A 0.9375 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5513 in14 mm | 
| SA 205 | d - Bore Dia. of Bearing N/A 25 mm | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5513 in14 mm | 
| SA 205 16 G | d - Bore Dia. of Bearing N/A 1 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5513 in14 mm | 
| SA 205 16 N | d - Bore Dia. of Bearing N/A 1 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5513 in14 mm | 
| SA 206 17 G | d - Bore Dia. of Bearing N/A 1 1/16 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.4055 in35.7 mm | Be - Dimension N/A 0.7087 in18 mm | N - Dimension N/A 0.3543 in9 mm | M - Dimension N/A 0.5827 in14.8 mm | 
| SA 206 17 N | d - Bore Dia. of Bearing N/A 1 1/16 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.4055 in35.7 mm | Be - Dimension N/A 0.7087 in18 mm | N - Dimension N/A 0.3543 in9 mm | M - Dimension N/A 0.5827 in14.8 mm | 
| SA 206 18 G | d - Bore Dia. of Bearing N/A 1.125 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.4055 in35.7 mm | Be - Dimension N/A 0.7087 in18 mm | N - Dimension N/A 0.3543 in9 mm | M - Dimension N/A 0.5827 in14.8 mm | 
| SA 206 18 N | d - Bore Dia. of Bearing N/A 1.125 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.4055 in35.7 mm | Be - Dimension N/A 0.7087 in18 mm | N - Dimension N/A 0.3543 in9 mm | M - Dimension N/A 0.5827 in14.8 mm | 
| SA 206 | d - Bore Dia. of Bearing N/A 30 mm | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.4055 in35.7 mm | Be - Dimension N/A 0.7087 in18 mm | N - Dimension N/A 0.3543 in9 mm | M - Dimension N/A 0.5827 in14.8 mm | 
| SA 206 19 G | d - Bore Dia. of Bearing N/A 1.1875 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.4055 in35.7 mm | Be - Dimension N/A 0.7087 in18 mm | N - Dimension N/A 0.3543 in9 mm | M - Dimension N/A 0.5827 in14.8 mm | 
| SA 206 19 N | d - Bore Dia. of Bearing N/A 1.1875 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.4055 in35.7 mm | Be - Dimension N/A 0.7087 in18 mm | N - Dimension N/A 0.3543 in9 mm | M - Dimension N/A 0.5827 in14.8 mm |