Type | 
                                                                        N/A Spherical (SA) | 
                                                                                d - Bore Dia. of Bearing | 
                                                                        N/A 1 1/16 in | 
                                                                                D - Dimension | 
                                                                        N/A 2.4409 in62 mm | 
                                                                                Bi - Dimension | 
                                                                        N/A 1.4055 in35.7 mm | 
                                                                                Be - Dimension | 
                                                                        N/A 0.7087 in18 mm | 
                                                                                N - Dimension | 
                                                                        N/A 0.3543 in9 mm | 
                                                                                M - Dimension | 
                                                                        N/A 0.5827 in14.8 mm | 
                                                                                K - Dimension | 
                                                                        N/A 1.7520 in44.5 mm | 
                                                                                H - Dimension | 
                                                                        N/A 0.6260 in15.9 mm | 
                                                                                G - Dimension | 
                                                                        N/A 0.2362 in6 mm | 
                                                                                Ds - Dimension | 
                                                                        N/A 5/16-24UNF | 
                                                                                Basic Load Rating | 
                                                                        N/A 4,200 lbf | 
                                                                                Basic Static Load Rating | 
                                                                        N/A 2,430 lbf | 
                                                                                Weight | 
                                                                        N/A 0.75 lb | 
                                                                                Seal Type | 
                                                                        N/A K-Type |