Item # |
d - Bore Dia. of Bearing |
D - Dimension |
Bi - Dimension |
Be - Dimension |
N - Dimension |
M - Dimension |
|---|---|---|---|---|---|---|
| NA 215 | d - Bore Dia. of Bearing N/A 75 mm | D - Dimension N/A 5.1181 in130 mm | Bi - Dimension N/A 3.6260 in92.1 mm | Be - Dimension N/A 1.2598 in32 mm | N - Dimension N/A 1.4685 in37.3 mm | M - Dimension N/A 1.4685 in37.3 mm |
| NA 215 48 | d - Bore Dia. of Bearing N/A 3 in | D - Dimension N/A 5.1181 in130 mm | Bi - Dimension N/A 3.6260 in92.1 mm | Be - Dimension N/A 1.2598 in32 mm | N - Dimension N/A 1.4685 in37.3 mm | M - Dimension N/A 1.4685 in37.3 mm |