Item # |
d - Bore Dia. of Bearing |
D - Dimension |
Bi - Dimension |
Be - Dimension |
N - Dimension |
M - Dimension |
|---|---|---|---|---|---|---|
| NAW 201 | d - Bore Dia. of Bearing N/A 12 mm | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.4685 in37.3 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.5472 in13.9 mm | M - Dimension N/A 0.5472 in13.9 mm |
| NAW 201 8 | d - Bore Dia. of Bearing N/A 0.5 in | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.4685 in37.3 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.5472 in13.9 mm | M - Dimension N/A 0.5472 in13.9 mm |
| NAW 202 | d - Bore Dia. of Bearing N/A 15 mm | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.4685 in37.3 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.5472 in13.9 mm | M - Dimension N/A 0.5472 in13.9 mm |
| NAW 202 10 | d - Bore Dia. of Bearing N/A 0.625 in | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.4685 in37.3 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.5472 in13.9 mm | M - Dimension N/A 0.5472 in13.9 mm |
| NAW 203 | d - Bore Dia. of Bearing N/A 17 mm | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.4685 in37.3 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.5472 in13.9 mm | M - Dimension N/A 0.5472 in13.9 mm |
| NA 201 | d - Bore Dia. of Bearing N/A 12 mm | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.4685 in37.3 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.5472 in13.9 mm | M - Dimension N/A 0.5472 in13.9 mm |
| NA 201 8 | d - Bore Dia. of Bearing N/A 0.5 in | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.4685 in37.3 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.5472 in13.9 mm | M - Dimension N/A 0.5472 in13.9 mm |
| NA 202 | d - Bore Dia. of Bearing N/A 15 mm | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.4685 in37.3 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.5472 in13.9 mm | M - Dimension N/A 0.5472 in13.9 mm |
| NA 202 10 | d - Bore Dia. of Bearing N/A 0.625 in | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.4685 in37.3 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.5472 in13.9 mm | M - Dimension N/A 0.5472 in13.9 mm |
| NA 203 | d - Bore Dia. of Bearing N/A 17 mm | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.4685 in37.3 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.5472 in13.9 mm | M - Dimension N/A 0.5472 in13.9 mm |
| NA 204 12 | d - Bore Dia. of Bearing N/A 0.75 in | D - Dimension N/A 1.8504 in47 mm | Bi - Dimension N/A 1.7126 in43.5 mm | Be - Dimension N/A 0.6299 in16 mm | N - Dimension N/A 0.6693 in17 mm | M - Dimension N/A 0.6693 in17 mm |
| NA 204 20MM | d - Bore Dia. of Bearing N/A 20 mm | D - Dimension N/A 1.8504 in47 mm | Bi - Dimension N/A 1.7126 in43.5 mm | Be - Dimension N/A 0.6299 in16 mm | N - Dimension N/A 0.6693 in17 mm | M - Dimension N/A 0.6693 in17 mm |
| NA 205 14 | d - Bore Dia. of Bearing N/A 0.875 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.7441 in44.3 mm | Be - Dimension N/A 0.6693 in17 mm | N - Dimension N/A 0.6850 in17.4 mm | M - Dimension N/A 0.6850 in17.4 mm |
| NA 205 15 | d - Bore Dia. of Bearing N/A 0.9375 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.7441 in44.3 mm | Be - Dimension N/A 0.6693 in17 mm | N - Dimension N/A 0.6850 in17.4 mm | M - Dimension N/A 0.6850 in17.4 mm |
| NA 205 25MM | d - Bore Dia. of Bearing N/A 25 mm | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.7441 in44.3 mm | Be - Dimension N/A 0.6693 in17 mm | N - Dimension N/A 0.6850 in17.4 mm | M - Dimension N/A 0.6850 in17.4 mm |
| NA 205 16 | d - Bore Dia. of Bearing N/A 1 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.7441 in44.3 mm | Be - Dimension N/A 0.6693 in17 mm | N - Dimension N/A 0.6850 in17.4 mm | M - Dimension N/A 0.6850 in17.4 mm |
| NA 206 17 | d - Bore Dia. of Bearing N/A 1 1/16 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.9016 in48.3 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.7165 in18.2 mm | M - Dimension N/A 0.7165 in18.2 mm |
| NA 206 18 | d - Bore Dia. of Bearing N/A 1.125 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.9016 in48.3 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.7165 in18.2 mm | M - Dimension N/A 0.7165 in18.2 mm |
| NA 206 30MM | d - Bore Dia. of Bearing N/A 30 mm | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.9016 in48.3 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.7165 in18.2 mm | M - Dimension N/A 0.7165 in18.2 mm |
| NA 206 19 | d - Bore Dia. of Bearing N/A 1.1875 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.9016 in48.3 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.7165 in18.2 mm | M - Dimension N/A 0.7165 in18.2 mm |
| NA 206 20 | d - Bore Dia. of Bearing N/A 1.25 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.9016 in48.3 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.7165 in18.2 mm | M - Dimension N/A 0.7165 in18.2 mm |
| NA 207 20 | d - Bore Dia. of Bearing N/A 1.25 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 2.0118 in51.1 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.7402 in18.8 mm | M - Dimension N/A 0.7402 in18.8 mm |
| NA 207 21 | d - Bore Dia. of Bearing N/A 1 5/16 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 2.0118 in51.1 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.7402 in18.8 mm | M - Dimension N/A 0.7402 in18.8 mm |
| NA 207 22 | d - Bore Dia. of Bearing N/A 1.375 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 2.0118 in51.1 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.7402 in18.8 mm | M - Dimension N/A 0.7402 in18.8 mm |
| NA 207 35MM | d - Bore Dia. of Bearing N/A 35 mm | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 2.0118 in51.1 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.7402 in18.8 mm | M - Dimension N/A 0.7402 in18.8 mm |