Item # |
d - Bore Dia. of Bearing |
D - Dimension |
Bi - Dimension |
Be - Dimension |
N - Dimension |
M - Dimension |
|---|---|---|---|---|---|---|
| BUCW 201 8 | d - Bore Dia. of Bearing N/A 0.5 in | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.0236 in26 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.3937 in10 mm | M - Dimension N/A 0.6299 in16 mm |
| BUCW 202 10 | d - Bore Dia. of Bearing N/A 0.625 in | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.0236 in26 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.3937 in10 mm | M - Dimension N/A 0.6299 in16 mm |
| BUC 201 8 | d - Bore Dia. of Bearing N/A 0.5 in | D - Dimension N/A 1.8504 in47 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.6299 in16 mm | N - Dimension N/A 0.5000 in12.7 mm | M - Dimension N/A 0.7205 in18.3 mm |
| BUC 202 10 | d - Bore Dia. of Bearing N/A 0.625 in | D - Dimension N/A 1.8504 in47 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.6299 in16 mm | N - Dimension N/A 0.5000 in12.7 mm | M - Dimension N/A 0.7205 in18.3 mm |
| BUC 204 12 | d - Bore Dia. of Bearing N/A 0.75 in | D - Dimension N/A 1.8504 in47 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.6299 in16 mm | N - Dimension N/A 0.5000 in12.7 mm | M - Dimension N/A 0.7205 in18.3 mm |
| BUC 204 20MM | d - Bore Dia. of Bearing N/A 20 mm | D - Dimension N/A 1.8504 in47 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.6299 in16 mm | N - Dimension N/A 0.5000 in12.7 mm | M - Dimension N/A 0.7205 in18.3 mm |
| BUC 205 14 | d - Bore Dia. of Bearing N/A 0.875 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.3386 in34 mm | Be - Dimension N/A 0.6693 in17 mm | N - Dimension N/A 0.5630 in14.3 mm | M - Dimension N/A 0.7756 in19.7 mm |
| BUC 205 25MM | d - Bore Dia. of Bearing N/A 25 mm | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.3386 in34 mm | Be - Dimension N/A 0.6693 in17 mm | N - Dimension N/A 0.5630 in14.3 mm | M - Dimension N/A 0.7756 in19.7 mm |
| BUC 205 16 | d - Bore Dia. of Bearing N/A 1 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.3386 in34 mm | Be - Dimension N/A 0.6693 in17 mm | N - Dimension N/A 0.5630 in14.3 mm | M - Dimension N/A 0.7756 in19.7 mm |
| BUC 206 18 | d - Bore Dia. of Bearing N/A 1.125 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.50 in38.1 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.6260 in15.9 mm | M - Dimension N/A 0.8740 in22.2 mm |
| BUC 206 30MM | d - Bore Dia. of Bearing N/A 30 mm | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.50 in38.1 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.6260 in15.9 mm | M - Dimension N/A 0.8740 in22.2 mm |
| BUC 206 19 | d - Bore Dia. of Bearing N/A 1.1875 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.50 in38.1 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.6260 in15.9 mm | M - Dimension N/A 0.8740 in22.2 mm |
| BUC 206 20 | d - Bore Dia. of Bearing N/A 1.25 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.50 in38.1 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.6260 in15.9 mm | M - Dimension N/A 0.8740 in22.2 mm |
| BUC 207 20 | d - Bore Dia. of Bearing N/A 1.25 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.6890 in42.9 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.6890 in17.5 mm | M - Dimension N/A 1.0000 in25.4 mm |
| BUC 207 22 | d - Bore Dia. of Bearing N/A 1.375 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.6890 in42.9 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.6890 in17.5 mm | M - Dimension N/A 1.0000 in25.4 mm |
| BUC 207 35MM | d - Bore Dia. of Bearing N/A 35 mm | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.6890 in42.9 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.6890 in17.5 mm | M - Dimension N/A 1.0000 in25.4 mm |
| BUC 207 23 | d - Bore Dia. of Bearing N/A 1.4375 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.6890 in42.9 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.6890 in17.5 mm | M - Dimension N/A 1.0000 in25.4 mm |
| BUC 208 24 | d - Bore Dia. of Bearing N/A 1.5 in | D - Dimension N/A 3.1496 in80 mm | Bi - Dimension N/A 1.9370 in49.2 mm | Be - Dimension N/A 0.8268 in21 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.1890 in30.2 mm |
| BUC 208 | d - Bore Dia. of Bearing N/A 40 mm | D - Dimension N/A 3.1496 in80 mm | Bi - Dimension N/A 1.9370 in49.2 mm | Be - Dimension N/A 0.8268 in21 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.1890 in30.2 mm |
| BUC 209 26 | d - Bore Dia. of Bearing N/A 1.625 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.9370 in49.2 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.1890 in30.2 mm |
| BUC 209 27 | d - Bore Dia. of Bearing N/A 1.6875 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.9370 in49.2 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.1890 in30.2 mm |
| BUC 209 28 | d - Bore Dia. of Bearing N/A 1.75 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.9370 in49.2 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.1890 in30.2 mm |
| BUC 209 | d - Bore Dia. of Bearing N/A 45 mm | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.9370 in49.2 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.1890 in30.2 mm |
| BUC 210 30 | d - Bore Dia. of Bearing N/A 1.875 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 2.0315 in51.6 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.2835 in32.6 mm |
| BUC 210 31 | d - Bore Dia. of Bearing N/A 1.9375 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 2.0315 in51.6 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.2835 in32.6 mm |