Item # |
d - Shaft Dia. |
A - Dimension |
E - Dimension |
I - Dimension |
G - Dimension |
L - Dimension |
|---|---|---|---|---|---|---|
| CUCNPF 204 12 | d - Shaft Dia. N/A 0.75 in | A - Dimension N/A 3 3/8 in86 mm | E - Dimension N/A 2.50 in64 mm | I - Dimension N/A 19/32 in15 mm | G - Dimension N/A 7/16 in11 mm | L - Dimension N/A 1 in25.4 mm |
| CUCNPF 204 20MM | d - Shaft Dia. N/A 20 mm | A - Dimension N/A 3 3/8 in86 mm | E - Dimension N/A 2.50 in64 mm | I - Dimension N/A 19/32 in15 mm | G - Dimension N/A 7/16 in11 mm | L - Dimension N/A 1 in25.4 mm |
| CUCNPF 205 14 | d - Shaft Dia. N/A 0.875 in | A - Dimension N/A 3 3/4 in95 mm | E - Dimension N/A 2.75 in70 mm | I - Dimension N/A 5/8 in16 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 1/16 in27 mm |
| CUCNPF 205 25MM | d - Shaft Dia. N/A 25 mm | A - Dimension N/A 3 3/4 in95 mm | E - Dimension N/A 2.75 in70 mm | I - Dimension N/A 5/8 in16 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 1/16 in27 mm |
| CUCNPF 205 16 | d - Shaft Dia. N/A 1 in | A - Dimension N/A 3 3/4 in95 mm | E - Dimension N/A 2.75 in70 mm | I - Dimension N/A 5/8 in16 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 1/16 in27 mm |
| CUCNPF 206 18 | d - Shaft Dia. N/A 1.125 in | A - Dimension N/A 4.25 in108 mm | E - Dimension N/A 3.25 in83 mm | I - Dimension N/A 45/64 in18 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 7/32 in31 mm |
| CUCNPF 206 30MM | d - Shaft Dia. N/A 30 mm | A - Dimension N/A 4.25 in108 mm | E - Dimension N/A 3.25 in83 mm | I - Dimension N/A 45/64 in18 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 7/32 in31 mm |
| CUCNPF 206 19 | d - Shaft Dia. N/A 1.1875 in | A - Dimension N/A 4.25 in108 mm | E - Dimension N/A 3.25 in83 mm | I - Dimension N/A 45/64 in18 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 7/32 in31 mm |
| CUCNPF 206 20 | d - Shaft Dia. N/A 1.25 in | A - Dimension N/A 4.25 in108 mm | E - Dimension N/A 3.25 in83 mm | I - Dimension N/A 45/64 in18 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 7/32 in31 mm |
| CUCNPF 207 20 | d - Shaft Dia. N/A 1.25 in | A - Dimension N/A 4 19/32 in117 mm | E - Dimension N/A 3 5/8 in92 mm | I - Dimension N/A 3/4 in19 mm | G - Dimension N/A 19/32 in15 mm | L - Dimension N/A 1 11/32 in34 mm |
| CUCNPF 207 22 | d - Shaft Dia. N/A 1.375 in | A - Dimension N/A 4 19/32 in117 mm | E - Dimension N/A 3 5/8 in92 mm | I - Dimension N/A 3/4 in19 mm | G - Dimension N/A 19/32 in15 mm | L - Dimension N/A 1 11/32 in34 mm |
| CUCNPF 207 35 MM | d - Shaft Dia. N/A 35 mm | A - Dimension N/A 4 19/32 in117 mm | E - Dimension N/A 3 5/8 in92 mm | I - Dimension N/A 3/4 in19 mm | G - Dimension N/A 19/32 in15 mm | L - Dimension N/A 1 11/32 in34 mm |
| CUCNPF 207 23 | d - Shaft Dia. N/A 1.4375 in | A - Dimension N/A 4 19/32 in117 mm | E - Dimension N/A 3 5/8 in92 mm | I - Dimension N/A 3/4 in19 mm | G - Dimension N/A 19/32 in15 mm | L - Dimension N/A 1 11/32 in34 mm |
| CUCNPF 208 24 | d - Shaft Dia. N/A 1.5 in | A - Dimension N/A 5 1/8 in130 mm | E - Dimension N/A 4 in102 mm | I - Dimension N/A 53/64 in21 mm | G - Dimension N/A 19/32 in15 mm | L - Dimension N/A 1 13/32 in36 mm |
| CUCNPF 208 40MM | d - Shaft Dia. N/A 40 mm | A - Dimension N/A 5 1/8 in130 mm | E - Dimension N/A 4 in102 mm | I - Dimension N/A 53/64 in21 mm | G - Dimension N/A 19/32 in15 mm | L - Dimension N/A 1 13/32 in36 mm |
| CUCNPF 209 27 | d - Shaft Dia. N/A 1.6875 in | A - Dimension N/A 5 13/32 in137 mm | E - Dimension N/A 4 1/8 in105 mm | I - Dimension N/A 55/64 in22 mm | G - Dimension N/A 5/8 in16 mm | L - Dimension N/A 1 1/2 in38 mm |
| CUCNPF 209 28 | d - Shaft Dia. N/A 1.75 in | A - Dimension N/A 5 13/32 in137 mm | E - Dimension N/A 4 1/8 in105 mm | I - Dimension N/A 55/64 in22 mm | G - Dimension N/A 5/8 in16 mm | L - Dimension N/A 1 1/2 in38 mm |
| CUCNPF 209 45 MM | d - Shaft Dia. N/A 45 mm | A - Dimension N/A 5 13/32 in137 mm | E - Dimension N/A 4 1/8 in105 mm | I - Dimension N/A 55/64 in22 mm | G - Dimension N/A 5/8 in16 mm | L - Dimension N/A 1 1/2 in38 mm |
| CUCNPF 210 31 | d - Shaft Dia. N/A 1.9375 in | A - Dimension N/A 5 5/8 in143 mm | E - Dimension N/A 4 3/8 in111 mm | I - Dimension N/A 55/64 in22 mm | G - Dimension N/A 5/8 in16 mm | L - Dimension N/A 1 9/16 in40 mm |
| CUCNPF 210 50MM | d - Shaft Dia. N/A 50 mm | A - Dimension N/A 5 5/8 in143 mm | E - Dimension N/A 4 3/8 in111 mm | I - Dimension N/A 55/64 in22 mm | G - Dimension N/A 5/8 in16 mm | L - Dimension N/A 1 9/16 in40 mm |
| CUCNPF 210 32 | d - Shaft Dia. N/A 2 in | A - Dimension N/A 5 5/8 in143 mm | E - Dimension N/A 4 3/8 in111 mm | I - Dimension N/A 55/64 in22 mm | G - Dimension N/A 5/8 in16 mm | L - Dimension N/A 1 9/16 in40 mm |
| CUCNPF 211 32 | d - Shaft Dia. N/A 2 in | A - Dimension N/A 6 1/2 in165 mm | E - Dimension N/A 5 1/8 in130 mm | I - Dimension N/A 63/64 in25 mm | G - Dimension N/A 23/32 in18 mm | L - Dimension N/A 1 11/16 in43 mm |
| CUCNPF 211 35 | d - Shaft Dia. N/A 2.1875 in | A - Dimension N/A 6 1/2 in165 mm | E - Dimension N/A 5 1/8 in130 mm | I - Dimension N/A 63/64 in25 mm | G - Dimension N/A 23/32 in18 mm | L - Dimension N/A 1 11/16 in43 mm |
| CUCNPF 212 36 | d - Shaft Dia. N/A 2.25 in | A - Dimension N/A 6 7/8 in175 mm | E - Dimension N/A 5 5/8 in143 mm | I - Dimension N/A 1 9/64 in29 mm | G - Dimension N/A 23/32 in18 mm | L - Dimension N/A 1 7/8 in48 mm |
| CUCNPF 212 39 | d - Shaft Dia. N/A 2.4375 in | A - Dimension N/A 6 7/8 in175 mm | E - Dimension N/A 5 5/8 in143 mm | I - Dimension N/A 1 9/64 in29 mm | G - Dimension N/A 23/32 in18 mm | L - Dimension N/A 1 7/8 in48 mm |