Item # |
d - Shaft Dia. |
A - Dimension |
E - Dimension |
I - Dimension |
G - Dimension |
L - Dimension |
|---|---|---|---|---|---|---|
| SAFL 201 | d - Shaft Dia. N/A 12 mm | A - Dimension N/A 4 13/32 in112 mm | E - Dimension N/A 3 in76.2 mm | I - Dimension N/A 43/64 in17 mm | G - Dimension N/A 7/16 in11 mm | L - Dimension N/A 31/32 in25 mm |
| SAFL 201 8 G | d - Shaft Dia. N/A 0.5 in | A - Dimension N/A 4 13/32 in112 mm | E - Dimension N/A 3 in76.2 mm | I - Dimension N/A 43/64 in17 mm | G - Dimension N/A 7/16 in11 mm | L - Dimension N/A 31/32 in25 mm |
| SAFL 202 | d - Shaft Dia. N/A 15 mm | A - Dimension N/A 4 13/32 in112 mm | E - Dimension N/A 3 in76.2 mm | I - Dimension N/A 43/64 in17 mm | G - Dimension N/A 7/16 in11 mm | L - Dimension N/A 31/32 in25 mm |
| SAFL 202 10 G | d - Shaft Dia. N/A 0.625 in | A - Dimension N/A 4 13/32 in112 mm | E - Dimension N/A 3 in76.2 mm | I - Dimension N/A 43/64 in17 mm | G - Dimension N/A 7/16 in11 mm | L - Dimension N/A 31/32 in25 mm |
| SAFL 203 | d - Shaft Dia. N/A 17 mm | A - Dimension N/A 4 13/32 in112 mm | E - Dimension N/A 3 in76.2 mm | I - Dimension N/A 43/64 in17 mm | G - Dimension N/A 7/16 in11 mm | L - Dimension N/A 31/32 in25 mm |
| SAFL 204 12 G | d - Shaft Dia. N/A 0.75 in | A - Dimension N/A 4 7/16 in113 mm | E - Dimension N/A 3 17/32 in89.7 mm | I - Dimension N/A 19/32 in15 mm | G - Dimension N/A 7/16 in11 mm | L - Dimension N/A 1 in25 mm |
| SAFL 204 | d - Shaft Dia. N/A 20 mm | A - Dimension N/A 4 7/16 in113 mm | E - Dimension N/A 3 17/32 in89.7 mm | I - Dimension N/A 19/32 in15 mm | G - Dimension N/A 7/16 in11 mm | L - Dimension N/A 1 in25 mm |
| SAFL 205 14 G | d - Shaft Dia. N/A 0.875 in | A - Dimension N/A 5 1/8 in130 mm | E - Dimension N/A 3 57/64 in98.8 mm | I - Dimension N/A 5/8 in16 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 1/16 in27 mm |
| SAFL 205 15 G | d - Shaft Dia. N/A 0.9375 in | A - Dimension N/A 5 1/8 in130 mm | E - Dimension N/A 3 57/64 in98.8 mm | I - Dimension N/A 5/8 in16 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 1/16 in27 mm |
| SAFL 205 | d - Shaft Dia. N/A 25 mm | A - Dimension N/A 5 1/8 in130 mm | E - Dimension N/A 3 57/64 in98.8 mm | I - Dimension N/A 5/8 in16 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 1/16 in27 mm |
| SAFL 205 16 G | d - Shaft Dia. N/A 1 in | A - Dimension N/A 5 1/8 in130 mm | E - Dimension N/A 3 57/64 in98.8 mm | I - Dimension N/A 5/8 in16 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 1/16 in27 mm |
| SAFL 206 17 | d - Shaft Dia. N/A 1 1/16 in | A - Dimension N/A 5 13/16 in148 mm | E - Dimension N/A 4 19/32 in116.7 mm | I - Dimension N/A 45/64 in18 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 7/32 in31 mm |
| SAFL 206 18 G | d - Shaft Dia. N/A 1.125 in | A - Dimension N/A 5 13/16 in148 mm | E - Dimension N/A 4 19/32 in116.7 mm | I - Dimension N/A 45/64 in18 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 7/32 in31 mm |
| SAFL 206 | d - Shaft Dia. N/A 30 mm | A - Dimension N/A 5 13/16 in148 mm | E - Dimension N/A 4 19/32 in116.7 mm | I - Dimension N/A 45/64 in18 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 7/32 in31 mm |
| SAFL 206 19 G | d - Shaft Dia. N/A 1.1875 in | A - Dimension N/A 5 13/16 in148 mm | E - Dimension N/A 4 19/32 in116.7 mm | I - Dimension N/A 45/64 in18 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 7/32 in31 mm |
| SAFL 206 20 G | d - Shaft Dia. N/A 1.25 in | A - Dimension N/A 5 13/16 in148 mm | E - Dimension N/A 4 19/32 in116.7 mm | I - Dimension N/A 45/64 in18 mm | G - Dimension N/A 0.5 in13 mm | L - Dimension N/A 1 7/32 in31 mm |
| SAFL 207 20 G | d - Shaft Dia. N/A 1.25 in | A - Dimension N/A 6 11/32 in161 mm | E - Dimension N/A 5 1/8 in130.2 mm | I - Dimension N/A 3/4 in19 mm | G - Dimension N/A 9/16 in14 mm | L - Dimension N/A 1 11/32 in34 mm |
| SAFL 207 21 G | d - Shaft Dia. N/A 1 5/16 in | A - Dimension N/A 6 11/32 in161 mm | E - Dimension N/A 5 1/8 in130.2 mm | I - Dimension N/A 3/4 in19 mm | G - Dimension N/A 9/16 in14 mm | L - Dimension N/A 1 11/32 in34 mm |
| SAFL 207 22 G | d - Shaft Dia. N/A 1.375 in | A - Dimension N/A 6 11/32 in161 mm | E - Dimension N/A 5 1/8 in130.2 mm | I - Dimension N/A 3/4 in19 mm | G - Dimension N/A 9/16 in14 mm | L - Dimension N/A 1 11/32 in34 mm |
| SAFL 207 | d - Shaft Dia. N/A 35 mm | A - Dimension N/A 6 11/32 in161 mm | E - Dimension N/A 5 1/8 in130.2 mm | I - Dimension N/A 3/4 in19 mm | G - Dimension N/A 9/16 in14 mm | L - Dimension N/A 1 11/32 in34 mm |
| SAFL 207 23 G | d - Shaft Dia. N/A 1.4375 in | A - Dimension N/A 6 11/32 in161 mm | E - Dimension N/A 5 1/8 in130.2 mm | I - Dimension N/A 3/4 in19 mm | G - Dimension N/A 9/16 in14 mm | L - Dimension N/A 1 11/32 in34 mm |
| SAFL 208 24 G | d - Shaft Dia. N/A 1.5 in | A - Dimension N/A 6 7/8 in175 mm | E - Dimension N/A 5 21/32 in143.7 mm | I - Dimension N/A 53/64 in21 mm | G - Dimension N/A 9/16 in14 mm | L - Dimension N/A 1 13/32 in36 mm |
| SAFL 208 25 | d - Shaft Dia. N/A 1 9/16 in | A - Dimension N/A 6 7/8 in175 mm | E - Dimension N/A 5 21/32 in143.7 mm | I - Dimension N/A 53/64 in21 mm | G - Dimension N/A 9/16 in14 mm | L - Dimension N/A 1 13/32 in36 mm |
| SAFL 208 | d - Shaft Dia. N/A 40 mm | A - Dimension N/A 6 7/8 in175 mm | E - Dimension N/A 5 21/32 in143.7 mm | I - Dimension N/A 53/64 in21 mm | G - Dimension N/A 9/16 in14 mm | L - Dimension N/A 1 13/32 in36 mm |
| SAFL 209 26 | d - Shaft Dia. N/A 1.625 in | A - Dimension N/A 7 13/32 in188 mm | E - Dimension N/A 5 27/32 in148.4 mm | I - Dimension N/A 55/64 in22 mm | G - Dimension N/A 19/32 in15 mm | L - Dimension N/A 1 1/2 in38 mm |