COMPANY HEADER
Terms
Request Information
Taper Bushed, 14mm Pitch, 85mm Belt Width Power Transmission Components
Unit of Measure

Specifications

Type

Super Torque Timing Pulley

Material

Cast Iron

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

Pitch 14 mm

TYPE: EURO/ PTI

PTI

Note

Requires TL Bushing with BSW Screws

Number of Teeth

72

Bushing Number

3535

Pulley Type

7

Short Description

Super Torque Timing Pulley

Weight

25 kg

Dimension

Width

102 mm

Pitch

14 mm

Belt Width

85 mm

Dimension R

320.86 mm

Dimension S

318.06 mm

Dimension H

178 mm

Dimension U

279 mm

Dimension Y

89 mm

Dimension Z

6.5 mm