COMPANY HEADER
Terms
Request Information
Taper Bushed, 8mm Pitch, 50mm Belt Width Power Transmission Components
Unit of Measure

Specifications

Type

Super Torque Timing Pulley

Material

Cast Iron

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

Pitch 8 mm

TYPE: EURO/ PTI

PTI

Number of Teeth

56

Bushing Number

2517

Pulley Type

2

Short Description

Super Torque Timing Pulley

Weight

3.4 kg

Dimension

Width

60 mm

Pitch

8 mm

Belt Width

50 mm

Dimension R

142.6 mm

Dimension S

141.23 mm

Dimension E

149 mm

Dimension U

120 mm

Dimension Y

45 mm

Dimension Z

7.5 mm