COMPANY HEADER
Terms
Request Information
Taper Bushed, 8mm Pitch, 85mm Belt Width Power Transmission Components
Unit of Measure

Specifications

Type

Super Torque Timing Pulley

Material

Cast Iron

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

Pitch 8 mm

TYPE: EURO/ PTI

PTI

Number of Teeth

40

Bushing Number

2012

Pulley Type

2

Short Description

Super Torque Timing Pulley

Weight

1.8 kg

Dimension

Width

95 mm

Pitch

8 mm

Belt Width

85 mm

Dimension R

101.86 mm

Dimension S

100.49 mm

Dimension E

108 mm

Dimension U

80 mm

Dimension Y

32 mm

Dimension Z

31.5 mm