COMPANY HEADER
Terms
Request Information
Taper Bushed, 14mm Pitch, 40mm Belt Width Power Transmission Components
Unit of Measure

Specifications

Type

Super Torque Timing Pulley

Material

Cast Iron

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

Pitch 14 mm

TYPE: EURO/ PTI

PTI

Number of Teeth

40

Bushing Number

2517

Pulley Type

2

Short Description

Super Torque Timing Pulley

Weight

6 kg

Dimension

Width

54 mm

Pitch

8 mm

Belt Width

40 mm

Dimension R

178.25 mm

Dimension S

175.46 mm

Dimension E

186 mm

Dimension U

138 mm

Dimension Y

45 mm

Dimension Z

4.5 mm