COMPANY HEADER
Terms
Request Information
Taper Bushed, 8mm Pitch Power Transmission Components
Unit of Measure

Specifications

Type

Super Torque Timing Pulley

Material

Cast Iron

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

Pitch 8 mm

TYPE: EURO/ PTI

PTI

Number of Teeth

38

Bushing Number

1615

Pulley Type

8

Short Description

Super Torque Timing Pulley

Weight

1.15 kg

Dimension

Width

38 mm

Pitch

14 mm

Belt Width

30 mm

Dimension R

96.77 mm

Dimension S

95.39 mm

Dimension E

104 mm

Dimension Y

38 mm