COMPANY HEADER
Terms
Request Information
Taper Bushed, 8mm Pitch, 85mm Belt Width Power Transmission Components
Unit of Measure

Specifications

Type

Super Torque Timing Pulley

Material

Cast Iron

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

Pitch 8 mm

TYPE: EURO/ PTI

PTI

Note

Requires TL Bushing with BSW Screws

Number of Teeth

168

Bushing Number

3030

Pulley Type

14

Short Description

Super Torque Timing Pulley

Weight

22 kg

Dimension

Width

95 mm

Pitch

8 mm

Belt Width

85 mm

Dimension R

427.8 mm

Dimension S

426.42 mm

Dimension H

140 mm

Dimension U

402 mm

Dimension Y

76 mm

Dimension Z

9.5 mm