COMPANY HEADER
Terms
Request Information
Taper Bushed, 8mm Pitch Power Transmission Components
Unit of Measure

Specifications

Type

Super Torque Timing Pulley

Material

Cast Iron

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

Pitch 8 mm

TYPE: EURO/ PTI

PTI

Note

Requires TL Bushing with BSW Screws

Number of Teeth

144

Bushing Number

2517

Pulley Type

12

Short Description

Super Torque Timing Pulley

Weight

9 kg

Dimension

Width

38 mm

Pitch

14 mm

Belt Width

30 mm

Dimension R

366.69 mm

Dimension S

365.32 mm

Dimension H

120 mm

Dimension U

341 mm

Dimension Y

45 mm

Dimension Z

7 mm