COMPANY HEADER
Terms
Request Information
Taper Bushed, 8mm Pitch Power Transmission Components
Unit of Measure

Specifications

Type

HTD Pulley

Material

Cast Iron

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

8M

TYPE: EURO/ PTI

PTI

Number of Teeth

48

Bushing Number

2012

Short Description

HTD Pulleys

Weight

1.6 kg

Dimension

Pitch

8 mm

Belt Width

20 mm

Dimension De

120.86 mm

Dimension Df

127 mm

Dimension Dm

96 mm

Dimension DP

122.23 mm

Dimension F

28 mm

Dimension R

4 mm

Dimension S

32 mm