COMPANY HEADER
Terms
Request Information
Set Screw Type.
  • All Stainless Steel
  • B-type seal available in all styles and sizes
  • L3-type seal available. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

d - Shaft Dia.

N/A 2.25 in

H - Dimension

N/A 2 3/4 in69.8 mm

A - Dimension

N/A 9 15/32 in240 mm

E - Dimension

N/A 7 11/32 in187 mm

B - Dimension

N/A 2 1/2 in64 mm

S2 - Dimension

N/A 1 in25 mm

S1 - Dimension

N/A 25/32 in20 mm

G - Dimension

N/A 1 in25 mm

W - Dimension

N/A 5 3/8 in137 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A SUC 212-36

Housing No.

N/A SP 212

Weight

N/A 11.2 lb

Seal Type

N/A B-Type