COMPANY HEADER
Terms
Request Information
With Eccentric Locking Collar.
Stainless Steel bearing insert - SNATP.
Unit of Measure

d - Shaft Dia.

N/A 20 mm

H - Dimension

N/A 1 5/16 in33.3 mm

A - Dimension

N/A 5 in127 mm

E - Dimension

N/A 3 3/4 in95 mm

B - Dimension

N/A 1 1/2 in38 mm

S2 - Dimension

N/A 9/16 in14 mm

S1 - Dimension

N/A 7/16 in11 mm

G - Dimension

N/A 9/16 in14 mm

W - Dimension

N/A 2 19/32 in66 mm

Bi - Dimension

N/A 1.5433 in39.2 mm

N - Dimension

N/A 0.5000 in12.7 mm

M - Dimension

N/A 0.6693 in17 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SNA 204

Housing No.

N/A TP 204

Weight

N/A 0.8 lb

Seal Type

N/A B-Type