COMPANY HEADER
Terms
Request Information
Tapped Base Pillow Block, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Tapped Base Pillow Block

Bearing Type

Mounted Ball Bearing

Locking Device

Set Screw

Performance

Normal Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Grease Fitting

M6

Component 1

UC207-35MM

Component 2

PA207

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Housing Number

PA207

Dynamic Load Rating

25430 kN

Static Load Rating

15130 kN

Speed [Max]

4500 rpm

Short Description

PA 200 PTI Series

Weight

3.7 lb

Dimension

Total Length

110 mm

Total Width

48 mm

Total Height

95 mm

Tapped Thread Depth

19 mm

Tapped Thread Depth

1/2-13

Bore Size

35 mm

Inside Ring Width

49.4 mm

Bolt Hole Spacing

80.2 mm

Base Width

48 mm

Base Length

110 mm

Shaft Height

47.6 mm