COMPANY HEADER
Terms
Request Information
Tapped Base Pillow Block, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Tapped Base Pillow Block

Bearing Type

Mounted Ball Bearing

Locking Device

Set Screw

Performance

Normal Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Grease Fitting

M6

Component 1

UC206-30MM

Component 2

PA206

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Housing Number

PA206

Dynamic Load Rating

18920 kN

Static Load Rating

11000 kN

Speed [Max]

5300 rpm

Short Description

PA 200 PTI Series

Weight

2.9 lb

Dimension

Total Length

94 mm

Total Width

48 mm

Total Height

84 mm

Tapped Thread Depth

16 mm

Tapped Thread Depth

7/16-14

Bore Size

30 mm

Inside Ring Width

41.2 mm

Bolt Hole Spacing

65.9 mm

Base Width

48 mm

Base Length

94 mm

Shaft Height

42.9 mm