COMPANY HEADER
Terms
Request Information
Tapped Base Pillow Block, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Tapped Base Pillow Block

Bearing Type

N/A Mounted Ball Bearing

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Grease Fitting

N/A M6

Component 1

N/A UC202-15MM

Component 2

N/A PA204

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Housing Number

N/A PA204

Dynamic Load Rating

N/A 12800 kN

Static Load Rating

N/A 6600 kN

Speed [Max]

N/A 8800 rpm

Short Description

N/A PA 200 PTI Series

Weight

N/A 1.5 lb

Dimension

Total Length

N/A 74 mm

Total Width

N/A 38 mm

Total Height

N/A 62 mm

Tapped Thread Depth

N/A 13 mm

Tapped Thread Depth

N/A 3/8-16

Bore Size

N/A 15 mm

Inside Ring Width

N/A 37.3 mm

Bolt Hole Spacing

N/A 51.9 mm

Base Width

N/A 38 mm

Base Length

N/A 74 mm

Shaft Height

N/A 30.2 mm