COMPANY HEADER
Terms
Request Information
Tapped Base Pillow Block, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Tapped Base Pillow Block

Bearing Type

Mounted Ball Bearing

Locking Device

Set Screw

Performance

Normal Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Grease Fitting

M6

Component 1

UC201-12MM

Component 2

PA204

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Housing Number

PA204

Dynamic Load Rating

12800 kN

Static Load Rating

6600 kN

Speed [Max]

8800 rpm

Short Description

PA 200 PTI Series

Weight

1.5 lb

Dimension

Total Length

74 mm

Total Width

38 mm

Total Height

62 mm

Tapped Thread Depth

13 mm

Tapped Thread Depth

3/8-16

Bore Size

12 mm

Inside Ring Width

37.3 mm

Bolt Hole Spacing

51.9 mm

Base Width

38 mm

Base Length

74 mm

Shaft Height

30.2 mm