COMPANY HEADER
Terms
Request Information
Tapped Base Pillow Block , Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Tapped Base Pillow Block

Bearing Type

Mounted Ball Bearing

Locking Device

Eccentric

Performance

Normal Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Grease Fitting

M6

Component 1

SA211-55MM

Component 2

SWG55

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Housing Number

SWG55

Dynamic Load Rating

43030 kN

Static Load Rating

28950 kN

Speed [Max]

3100 rpm

Short Description

SWG 200 PTI Series

Dimension

Thread Size

M16

Total Length

140 mm

Total Width

60 mm

Total Height

126 mm

Tapped Thread Depth

20 mm

Bore Size

55 mm

Inside Ring Width

76.6 mm

Bolt Hole Spacing

118.0 mm

Base Width

60 mm

Base Length

140 mm

Shaft Height

63.5 mm