Type |
N/A Tapped Base Pillow Block |
Bearing Type |
N/A Mounted Ball Bearing |
Locking Device |
N/A Adapter Mount |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Grease Fitting |
N/A M6 |
Component 1 |
N/A GSH210-31 |
Component 2 |
N/A TB210 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Housing Number |
N/A TB210 |
Dynamic Load Rating |
N/A 33000 lb |
Static Load Rating |
N/A 19900 lb |
Speed [Max] |
N/A 3100 rpm |
Short Description |
N/A GSHTB 200 PTI Series |
Total Length |
N/A 5.51 in |
Total Width |
N/A 2.01 in |
Total Height |
N/A 4.63 in |
Tapped Thread Depth |
N/A 0.87 in |
Tapped Thread Diameter |
N/A 5/8-11 |
Bore Size |
N/A 1.9375 in |
Inside Ring Width |
N/A 2.04 in |
Bolt Hole Spacing |
N/A 2.250 in |
Base Width |
N/A 2.01 in |
Base Length |
N/A 5.51 in |
Shaft Height |
N/A 2 1/4 in |