COMPANY HEADER
Terms
Request Information
Tapped Base Pillow Block , Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Tapped Base Pillow Block

Bearing Type

Mounted Ball Bearing

Locking Device

Adapter Mount

Performance

Normal Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Grease Fitting

M6

Component 1

GSH206-30MM

Component 2

TB206

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Housing Number

TB206

Dynamic Load Rating

18900 kN

Static Load Rating

11300 kN

Speed [Max]

4500 rpm

Short Description

GSHTB 200 PTI Series

Dimension

Total Length

102 mm

Total Width

38 mm

Total Height

87 mm

Tapped Thread Depth

16 mm

Tapped Thread Diameter

7/16-14

Bore Size

30 mm

Inside Ring Width

41.7 mm

Bolt Hole Spacing

42.9 mm

Base Width

38 mm

Base Length

102 mm

Shaft Height

42.9 mm