Type |
N/A Tapped Base Pillow Block |
Bearing Type |
N/A Mounted Ball Bearing |
Locking Device |
N/A Adapter Mount |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Grease Fitting |
N/A M6 |
Component 1 |
N/A GSH204-12 |
Component 2 |
N/A TB204 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Housing Number |
N/A TB204 |
Dynamic Load Rating |
N/A 2860 lb |
Static Load Rating |
N/A 1490 lb |
Speed [Max] |
N/A 6250 rpm |
Short Description |
N/A GSHTB 200 PTI Series |
Total Length |
N/A 2.87 in |
Total Width |
N/A 1 1/2 in |
Total Height |
N/A 2.56 in |
Tapped Thread Depth |
N/A 0.5 in |
Tapped Thread Diameter |
N/A 3/8-16 |
Bore Size |
N/A 0.75 in |
Inside Ring Width |
N/A 1.49 in |
Bolt Hole Spacing |
N/A 1.312 in |
Base Width |
N/A 1 1/2 in |
Base Length |
N/A 2.87 in |
Shaft Height |
N/A 1.312 in |