Type |
N/A Tapped Base Pillow Block |
Bearing Type |
N/A Mounted Ball Bearing |
Locking Device |
N/A Concentric Clamp Collar |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Grease Fitting |
N/A M6 |
Component 1 |
N/A CL206-19 |
Component 2 |
N/A TB206 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Housing Number |
N/A TB206 |
Dynamic Load Rating |
N/A 4400 lb |
Static Load Rating |
N/A 2540 lb |
Speed [Max] |
N/A 5300 rpm |
Short Description |
N/A CLTB 200 PTI Series |
Total Length |
N/A 4.02 in |
Total Width |
N/A 1 1/2 in |
Total Height |
N/A 3.42 in |
Tapped Thread Depth |
N/A 0.63 in |
Tapped Thread Diameter |
N/A 7/16-14 |
Bore Size |
N/A 1.1875 in |
Inside Ring Width |
N/A 1.69 in |
Bolt Hole Spacing |
N/A 3 in |
Base Width |
N/A 1 1/2 in |
Base Length |
N/A 4.02 in |
Shaft Height |
N/A 1.687 in |