COMPANY HEADER
Terms
Request Information
Tapered Bores, 232K Series
Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

Spherical Roller Bearing

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

PTI

Dynamic Load Rating

4450 lb

Static Load Rating

8000 lb

Short Description

Self-Aligning Ball Bearings - Tapered Bore

Weight

650.18 lb

Dimension

Bore Size

340 mm

Dimension B

224 mm

Dimension D

620 mm