COMPANY HEADER
Terms
Request Information
Tapered Bores, 231K Series
Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

Spherical Roller Bearing

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

PTI

Dynamic Load Rating

3750 lb

Static Load Rating

7050 lb

Short Description

Self-Aligning Ball Bearings - Tapered Bore

Weight

473.86 lb

Dimension

Bore Size

360 mm

Dimension B

192 mm

Dimension D

600 mm