COMPANY HEADER
Terms
Request Information
Tapered Bores, 231K Series
Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

Spherical Roller Bearing

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

PTI

Dynamic Load Rating

2250 lb

Static Load Rating

4200 lb

Short Description

Self-Aligning Ball Bearings - Tapered Bore

Weight

219.298 lb

Dimension

Bore Size

280 mm

Dimension B

146 mm

Dimension D

460 mm