COMPANY HEADER
Terms
Request Information
Tapered Bores, 231K Series
Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

Spherical Roller Bearing

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

PTI

Dynamic Load Rating

890 lb

Static Load Rating

1490 lb

Short Description

Self-Aligning Ball Bearings - Tapered Bore

Weight

45.4024 lb

Dimension

Bore Size

170 mm

Dimension B

88 mm

Dimension D

280 mm