COMPANY HEADER
Terms
Request Information
Tapered Bores, 230 Series
Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

Spherical Roller Bearing

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

PTI

Dynamic Load Rating

1890 lb

Static Load Rating

3500 lb

Short Description

Self-Aligning Ball Bearings - Tapered Bore

Weight

154.28 lb

Dimension

Bore Size

300 mm

Dimension B

118 mm

Dimension D

460 mm