COMPANY HEADER
Terms
Request Information
Tapered Bores, 230 Series
Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

Spherical Roller Bearing

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

PTI

Dynamic Load Rating

1500 lb

Static Load Rating

2800 lb

Short Description

Self-Aligning Ball Bearings - Tapered Bore

Weight

115.71 lb

Dimension

Bore Size

280 mm

Dimension B

106 mm

Dimension D

420 mm