COMPANY HEADER
Terms
Request Information
Tapered Bores, 223K Series
Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

Spherical Roller Bearing

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

PTI

Dynamic Load Rating

720 lb

Static Load Rating

960 lb

Short Description

Self-Aligning Ball Bearings - Tapered Bore

Weight

39.672 lb

Dimension

Bore Size

110 mm

Dimension B

80 mm

Dimension D

240 mm

Dimension r

3 mm