COMPANY HEADER
Terms
Request Information
Tapered Bores, 223K Series
Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

Spherical Roller Bearing

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

PTI

Dynamic Load Rating

515 lb

Static Load Rating

670 lb

Short Description

Self-Aligning Ball Bearings - Tapered Bore

Weight

22.04 lb

Dimension

Bore Size

95 mm

Dimension B

67 mm

Dimension D

200 mm

Dimension r

3 mm