COMPANY HEADER
Terms
Request Information
Tapered Bores, 223K Series
Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

Spherical Roller Bearing

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

PTI

Dynamic Load Rating

230 lb

Static Load Rating

280 lb

Short Description

Self-Aligning Ball Bearings - Tapered Bore

Weight

6.612 lb

Dimension

Bore Size

60 mm

Dimension B

46 mm

Dimension D

130 mm

Dimension r

2.1 mm