COMPANY HEADER
Terms
Request Information
Straight Bores, 2300 Series
Mounted Roller Bearings and Accessories
Adapter Mount Ball Bearing
Unit of Measure

Specifications

Type

Self-Aligning Ball Bearing

Bearing Type

Radial Bearing

TYPE: EURO/ PTI

PTI

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

Dynamic Load Rating

31.5 lb

Static Load Rating

8.6 lb

Short Description

Self-Aligning Ball Bearings - Straight Bore

Weight

0.6612 lb

Dimension

Shaft Diameter

30 mm

Dimension B

27 mm

Dimension D

72 mm

Dimension r

1.1 mm