COMPANY HEADER
Terms
Request Information
Straight Bores, 2200 Series
Mounted Roller Bearings and Accessories
Adapter Mount Ball Bearing
Unit of Measure

Specifications

Type

Self-Aligning Ball Bearing

Bearing Type

Radial Bearing

TYPE: EURO/ PTI

PTI

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

Dynamic Load Rating

57 lb

Static Load Rating

19.3 lb

Short Description

Self-Aligning Ball Bearings - Straight Bore

Weight

3.0856 lb

Dimension

Shaft Diameter

65 mm

Dimension B

31 mm

Dimension D

120 mm

Dimension r

1.5 mm