COMPANY HEADER
Terms
Request Information
Tapered Bores, 2200K Series
Mounted Roller Bearings and Accessories
Adapter Mount Ball Bearing
Unit of Measure

Specifications

Type

Self-Aligning Ball Bearing

Bearing Type

Radial Bearing

TYPE: EURO/ PTI

PTI

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

Dynamic Load Rating

28 lb

Static Load Rating

9.5 lb

Short Description

Self-Aligning Ball Bearings - Tapered Bore

Weight

1.3224 lb

Dimension

Shaft Diameter

50 mm

Dimension B

23 mm

Dimension D

90 mm

Dimension r

1.1 mm