COMPANY HEADER
Terms
Request Information
Straight Bores, 1300 Series
Mounted Roller Bearings and Accessories
Adapter Mount Ball Bearing
Unit of Measure

Specifications

Type

N/A Self-Aligning Ball Bearing

Bearing Type

N/A Radial Bearing

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Wood, Mining, Aggregate, Steel, Air Handling

Dynamic Load Rating

N/A 62 lb

Static Load Rating

N/A 22.8 lb

Short Description

N/A Self-Aligning Ball Bearings - Straight Bore

Weight

N/A 5.51 lb

Dimension

Shaft Diameter

N/A 65 mm

Dimension B

N/A 33 mm

Dimension D

N/A 140 mm

Dimension r

N/A 2.1 mm