COMPANY HEADER
Terms
Request Information
Straight Bores, 1300 Series
Mounted Roller Bearings and Accessories
Adapter Mount Ball Bearing
Unit of Measure

Specifications

Type

Self-Aligning Ball Bearing

Bearing Type

Radial Bearing

TYPE: EURO/ PTI

PTI

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

Dynamic Load Rating

21.2 lb

Static Load Rating

6.3 lb

Short Description

Self-Aligning Ball Bearings - Straight Bore

Weight

0.8816 lb

Dimension

Shaft Diameter

30 mm

Dimension B

19 mm

Dimension D

72 mm

Dimension r

1.1 mm