COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A VAK 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A RAK40

Weight

N/A 2.0 kg4.40 lb

Dimension

Total Length

N/A 7.13 in181 mm

Total Width

N/A 2.13 in54 mm

Total Height

N/A 3.94 in100 mm

Bore Size

N/A 1.5 in

Inside Ring Width

N/A 2.43 in61.7 mm

Bolt Hole Spacing

N/A 5.5 in140 mm

Base Width

N/A 2.13 in54 mm

Base Length

N/A 7.13 in181 mm

Shaft Height

N/A 1.937 in49.21 mm

Base Thickness

N/A 0.75 in19 mm