Type |
N/A Pillow Blocks |
Series |
N/A UKP 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Tapered Adapter Sleeve |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A P217 |
Total Length |
N/A 12.2 in310 mm |
Total Width |
N/A 3.27 in83 mm |
Total Height |
N/A 7.36 in187 mm |
Bore Size |
N/A 3 in |
Inside Ring Width |
N/A 3.23 in82 mm |
Bolt Hole Spacing |
N/A 9.72 in247 mm |
Base Width |
N/A 3.27 in83 mm |
Base Length |
N/A 12.20 in327 mm |
Shaft Height |
N/A 3.750 in95.2 mm |
Base Thickness |
N/A 1.26 in32 mm |