COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A UKP 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Tapered Adapter Sleeve

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A P209

Dimension

Total Length

N/A 7.48 in190 mm

Total Width

N/A 54 mm

Total Height

N/A 4.17 in106 mm

Bore Size

N/A 40 mm

Inside Ring Width

N/A 1.97 in50 mm

Bolt Hole Spacing

N/A 5 3/4 in146 mm

Base Width

N/A 54 mm

Base Length

N/A 7.48 in190 mm

Shaft Height

N/A 2 1/8 in54 mm

Base Thickness

N/A 0.79 in20 mm