Type |
N/A Pillow Blocks |
Series |
N/A UKP 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Tapered Adapter Sleeve |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A P208 |
Total Length |
N/A 7.24 in184 mm |
Total Width |
N/A 2.13 in54 mm |
Total Height |
N/A 3.86 in98 mm |
Bore Size |
N/A 35 mm |
Inside Ring Width |
N/A 1.81 in46.0 mm |
Bolt Hole Spacing |
N/A 5.39 in137 mm |
Base Width |
N/A 2.13 in54 mm |
Base Length |
N/A 7.24 in184 mm |
Shaft Height |
N/A 1.937 in49.2 mm |
Base Thickness |
N/A 0.71 in18 mm |