Type |
N/A Pillow Blocks |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Set Screw |
Performance |
N/A Medium Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A PXL09 |
Total Length |
N/A 8.74 in222 mm |
Total Width |
N/A 2.64 in67 mm |
Total Height |
N/A 4.57 in116 mm |
Bore Size |
N/A 45 mm |
Inside Ring Width |
N/A 2.60 in66.1 mm |
Bolt Hole Spacing |
N/A 6.14 in156 mm |
Base Width |
N/A 2.64 in67 mm |
Base Length |
N/A 8.74 in222 mm |
Shaft Height |
N/A 2 1/4 in57.2 mm |
Base Thickness |
N/A 0.96 in24.5 mm |